text.skipToContent text.skipToNavigation

Discontinued - NO SUB

HKDS1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Legrand Lighting Control for HomeKit offers an easy, secure way to control lights, outlets, thermostats and more, all from your iPhone or iPad. Part of the Legrand family of products fully enabled to interface with Apple HomeKit, this easy-to-install sensor is an ideal addition to doors, windows, safes and more. Simply ask Siri to check open or closed status, or use notifications and setting triggers to automate updates while you're away from home, with the Apple or Legrand Home apps.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with Apple HomeKit Technology for control through iOS devices. Even ask Siri to check the status.
  • For remote and automated control, device requires an Apple TV with tvOS11 or later, an iPad with iOS 11 or later, or a HomePod set up as a home hub.
  • Use Legrand Home app to set up notifications, automation triggers and more.
  • Installs easily, no wiring required.
  • Battery-operated, device utilizes Bluetooth Low Energy to minimize power consumption.

Specifications

General Info
Product Line On-Q
UPC Number 804428433835
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used outdoors?

Asked by: PhxJ
It is not rated for outdoor use.
Answered by: Wiremold Tech Support
Date published: 2022-12-05
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HKDS1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT