text.skipToContent text.skipToNavigation

LP8 Peanut Panel w/8 Relays, 347 Volts, Flush Mount

LP8F-8-347 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wattstopper’s LP8 Peanut Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signaling device) to turn lighting on and off. LP8 Panels ship pre-assembled in easy-to-install compact packages available for surface and flush mounting. They consist of relays, a system clock, panel intelligence, power supply, tub and cover. The standard enclosure is NEMA 1-rated.
Mounting Type Flush
  • Flush
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple and effective interior and exterior lighting control
  • Controls up to eight single-pole lighting circuits
  • Easy user interface with on-screen help
  • Compatible with AS-100 Automatic Control Switches for local override control
  • System clock provides time scheduled or astronomic control

Specifications

General Info
Product Line Wattstopper
UPC Number 754182923007
Country Of Origin United States

Resources

CAD Drawings
60-150 - On/Off Power Wiring to Zone
png
60-150 - On/Off Power Wiring to Zone
dwg
60-150 - On/Off Power Wiring to Zone
pdf
60-150 - On/Off Power Wiring to Zone
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
png
60-603 - Typical Wiring 2 Wire LxS Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
dxf
60-830 - LP Relay Panel Photocell Connections
dxf
60-830 - LP Relay Panel Photocell Connections
png
60-830 - LP Relay Panel Photocell Connections
pdf
60-830 - LP Relay Panel Photocell Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
pdf
60-850 - LP Relay Panel Interior Layout/Power Connections
png
60-850 - LP Relay Panel Interior Layout/Power Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
png
60-851 - LP Relay Panel Interior/Tub Dimensions
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
pdf
60-851 - LP Relay Panel Interior/Tub Dimensions
dwg
60-852 - Typical LP-8 Relay Panel Connections and Schedules
png
60-852 - Typical LP-8 Relay Panel Connections and Schedules
pdf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dxf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dwg
60-853 - Typical LP-24 Contactor Panel
pdf
60-853 - Typical LP-24 Contactor Panel
dxf
60-853 - Typical LP-24 Contactor Panel
dwg
60-853 - Typical LP-24 Contactor Panel
png
60-935 - Light Level with Time of Day Control
dxf
60-935 - Light Level with Time of Day Control
png
60-935 - Light Level with Time of Day Control
pdf
60-935 - Light Level with Time of Day Control
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this panel be programmed via the serial port?  I have a unit with an lcd screen going bad.

Asked by: SLB
Hi SLB, No, this panel cannot be programmed using the serial port, only using the LCD screen. The panel will have to be replaced if the LCD is deemed unusable.
Answered by: Tier 1 Tech Support
Date published: 2024-03-20

How do I wire the same lights to multiple switches? (3 way 4 way) With the LVSW101

Asked by: Nickmarr
Hi Nick, To add multiple LVSW-101 switches you will wire them in parallel. Wire up the second and third switches just like the first one.
Answered by: Tier 1 Tech Support
Date published: 2023-08-09

Does the Peanut Panel have dry contact inputs that can be assigned as a manual override on?

Asked by: John Temple
Yes, Eight universal switch inputs for low voltage switches are provided on an LP8 panel to allow switches, occupancy sensors, photocells or other devices to directly control each relay.
Answered by: Tier 1 Tech Support
Date published: 2023-03-01

what would be the estimated time to install and program this panel

Asked by: donnie
The installation of this panel will be based on what the electrician knows when it comes to this panel. As far as the programming if the customer is having issues trying to program it, it would be best to contact wattstopper tech support at 1-800-879-8585 option#1 so we can gather information to help with the process.
Answered by: Tier 1 Tech Support
Date published: 2022-06-06

what is the weight of the LP8 lighting control panel?

Asked by: Martin
The LP8 panel weighs approximately 30lbs.
Answered by: Tier 1 Tech Support
Date published: 2022-01-12

How do I install a bypass switch to my peanut 8? cleaners etc. need to be able to bypass the panel outside of program.

Asked by: Electric Dave
Below is a a guide for the LP8 panel and page 8 will explain how to wire a momentary switch to the panel.
Answered by: Tier 1 Tech Support
Date published: 2021-08-16
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_LP8F-8-347, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT