text.skipToContent text.skipToNavigation

Mighty Mo 20 Adjustable Base Rack, Interface Bracket for Starline Universal Bracket, Black

MM20BUSMBADJ-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo - Starline Universal Server Cabinet Bracket Mounting Interface Bracket enables direct interface between Starline UUSCMB (sold separately) mounting bracket and the Mighty Mo 20 Adjustable Base Racks. The Interface bracket can mount at any depth of the Mighty Mo adjustable base and ensure proper alignment and height of Starline Track Busway with a row of cabinets or racks.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interface Mounting: Enables Track Busway mounting to Mighty Mo Adjustable Racks through an interface with Starline Universal Cabinet Bracket (UUSCMB) - Sold Separately.
  • Depth Adjustment: Interface bracket mounts at any depth the Mighty Mo Adjustable depth racks can adjust to.
  • Color Matched: Available in Black or White to match the Mighty Mo 20 rack.
  • Support: Mount brackets every five feet, for proper support and weight load distribution.

Specifications

General Info
Color Black
Type Bracket
Material Steel
Finish Powder Coat
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
UPC Number 662875107637
Dimensions
Product Depth US 17.75 in
Product Height US 28.2 in
Product Width US 3.8 in
Product Weight US 5.2 lb
Listing Agencies / 3rd Party Agencies
CE Certified Yes
REACH Compliant Yes
Additional Information
Energy Savings No
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Mighty Mo
Frame Adjustable
Mounting Rack Mount
Mounting Hole Type Tapped

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;