Power Outlet Receptacle Openings, One Gang, Black
TP724BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
OneGang Power Outlet Receptacle Opening, 2.156 hole for 2.125 diameter device -2 mtg. holes,White Nylon.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Single Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 2.9375 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.6875 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cutout | Power Outlet | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Exposed Screws |
Resources
Cutsheet
Product Environmental Profile
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1