TradeMaster® 0-10V Fluorescent/LED Single Pole/3-Way Toggle Slide Dimmer, Preset, Black
TSD4FBL3PBK
Pass and Seymour
TradeMaster® 0-10V Fluorescent/LED Single Pole/3-Way Toggle Slide Dimmer, Preset is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$58.27 USD
TradeMaster® Toggle Slide Dimmer offers a solution for your residential LED or fluorescent lighting needs. This single pole 3-way switch can be used in a two-location layout. The slide can be set to your prefered level and then toggle on and off providing instant repeatablility.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Switch Type | Rocker, Slider | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.4 in | ||
Product Height US | 4.19 in |
Technical Information
Amperage | 10 A | ||
Bulb Compatibility | Fluorescent, LED | ||
Number of Poles | 3-Way, Single Pole |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Rated 5 out of
5
by
doctor disaster from
great new product
Worked great for CPX Flat panel LED troffers.Easy install,slim design.
I will be using many more.
Great product.
Date published: 2023-08-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many watts will this hold for LED lights
The dimmer is rated for 10A at 120V or 5A at 277V. A maximum of 30 ballasts can be connected to a single dimmer control.
Date published: 2023-09-26
How many watts is this good for?
Hello,
Please review the following load information for part number TSD4FBL3P:
Toggle Fluorescent/LED Dimmers:
-10A, 120VAC, 60Hz
-5A, 277VAC, 60Hz
Best Regards,
Technical Support
Date published: 2023-09-12
Is this a "sink" or "source" 0-10V dimmer, and what is the voltage level at the lowest setting?
This is a sink dimmer and the lowest output voltage is at most 0.7V
Date published: 2023-07-29
Do you have a matching dimmer that is not 0-10v? I may need to gang them together.
Yes, we have a few different options depending on what type of lights you will be controlling with it.
Here is a link to the brochure that listed them all:
https://legrand.webdamdb.com/directdownload.php?ti=38635051&tok=LKIeLqoG9978AlHxuauzpQRR
Date published: 2023-10-08
Bazaarvoice SAP Hybris Integration Version 2.8.1