While-In-Use Cover Extra Plate Kit, White
WIU10PKW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plate Kit For 1 Gang While-In-Use Weatherproof Cover
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Comply with NEC 2005 Section 406.8(B)(1)for wet locations covers, and conforms to NEMA 3R.
- Covers are self-closing as required by UL514C42.3.
- Covers mount vertically or horizontally.
- Body, cover, and plates made of polycarbonate.
- Gasket made of closed cell foam, neoprene blend regular density, UL Rated HBF.
- Mounting screws made of 302 stainless steel.
- Single receptacle plate available in 1.405 inch and 1.595 inch openings.
- Deep model available for 20A locking plugs.
- Shallow covers accommodate up to 14/3 AWG extension cords.
- New trigger latch opens easily with one finger.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, looking for WHILE-IN-USE COVER EXTRA PLATE KIT, GRAY for GFCI outlets. Seems like all kits (example WIU10PK) do not include any GFCI plates. Could you provide a part number option for purchasing some GFCI plate covers? Thank you Walter.
The GFCI WIU plates are only available with the covers and not sold in the extra plate kits.
Date published: 2020-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1