text.skipToContent text.skipToNavigation

RADT90 RADIUS SHIELD - 6'' RAD BLACK PLASTIC [944770]

RADT90RS Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Radius shields create a smooth corner around junctions made with EZT90 and RADT90 hardware. They're made from durable, black ABS plastic and include slots for mounting with zip ties. Radius shield is available in one size - just trim to fit your installation tray depth.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects any cable from rough edges at cable pathway junctions
  • Sold in pairs
  • One size fits CF54, ZF54, CF105 and CF150 tray heights - just trim to fit
  • Zip ties for attachment are included
  • Cablofil cable management exclusive

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388247802
Country Of Origin United States
Type Accessories
Dimensions
Product Width US 10.881 in
Product Weight US 0.229 lb
Product Volume US 0.517 cu ft
Product Depth US 10.881 in
Product Height US 7.543 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;