News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Floor Assemblies
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: FAS Power
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
Single Opening Floor Bracket Catalog Numbering Example:

F1

18 -
RPT
A -
T16
 

 

Bracket Type
See all options

Box Height
See all options

Wiring Options
See all options

Plaster Ring
See all options
Wall Support
See all options
 

 

 

SINGLE OPENING FLOOR BRACKET ASSEMBLY

Floor Assembly


DOUBLE OPENING FLOOR BRACKET ASSEMBLY

Floor Assembly


THREE OPENING FLOOR BRACKET ASSEMBLY

,


 

*All FAS Power assemblies are either UL or ETL listed.

Resources
You Might Like
PlugTail Split Circuit Receptacle Black
PlugTail® Split Circuit Spec Grade Receptacles, 20A, 125V, Black
PT5362SCBK
PT5362
PlugTail® Spec Grade Receptacles, 20A, 125V, Red
PT5362RED
(0 Reviews)
PT5362GRY
PlugTail® Spec Grade Receptacles, 20A, 125V, Gray
PT5362GRY
(0 Reviews)