CAC6 90 Degree Angle Clip 3/8'' - Box of 100 [F002241]
F002241
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Attachment option for Cablofil J-Hooks that allows for quick and easy cable installation virtually anywhere.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 4.0 lb | ||
Product Volume US | 0.057 cu ft | ||
Product Depth US | 8.0 in | ||
Product Height US | 2.75 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1