text.skipToContent text.skipToNavigation

Discontinued - Bridle Ring 1/4''x20 - 2'' - Box of 100 [F000043]

CJ4T200 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Bridal rings are a simple option for smaller bundles of communication or data cabling.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
Country Of Origin China
Standard UL Classified
Dimensions
Product Width US 13.0 in
Product Weight US 9.04 lb
Product Volume US 0.342 cu ft
Product Depth US 3.5 in
Product Height US 13.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;