Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Finish: Clear Zinc or Painted
Size: 3/4", 1-5/16", 2"
Type: J-Hook
Listing Agencies/Third Party Certifications
UL Standard: Yes
Technical Information
Material: Steel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA