Discontinued - 1-5/16'' JHook Wide Base w/retainer clip - Box of 50 [F000260]
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | GS | ||
Country Of Origin | United States |
Dimensions
Product Width US | 13.0 in | ||
Product Weight US | 6.65 lb | ||
Product Volume US | 0.361 cu ft | ||
Product Depth US | 6.0 in | ||
Product Height US | 8.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1