1'' White Plastic Coated J-Hook w/ Latch & Screw-on Beam Clip 1/2'' Box of 25 [F000311]
F000311
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Plastic | ||
Country Of Origin | China |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 5.0 lb | ||
Product Volume US | 0.344 cu ft | ||
Product Depth US | 11.0 in | ||
Product Height US | 6.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1