COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu

WIRE MESH TRAY TECHNICAL GUIDE

Food Industry Safety

Safety in the food processing industry is critical. Production lines must be kept clean. Even the smallest risk of contamination can result in operational losses and have dramatic repercussions for public health and a companyÔs image.

NSF DIRECTIVES

NSF directives set out methods and principles for managing food safety. The entire production process is subjected to a program of detailed and continuous analysis. Each stage of the various processes involved is scrutinized to identify any critical points and eliminate any potential dangers.

COMPLETE FOOD SAFETY

CABLOFILÕs structure (90% is completely open), with its smooth rounded wires and T-welded safety edge, minimizes the risk of dust and debris settling on surfaces.

Whether installed horizontally or sideways, CABLOFILÕs transparency and excellent cable spacing make it easy to inspect the installation and check whether it is clean. Any animal matter or bacterial growth can be identified at an early stage.

Any pollution or unwanted proliferation can be eliminated by blowing, vacuuming or power cleaning. These steps can be taken on a regular basis or after inspections.

Similarly, all CABLOFIL accessories (brackets, spacers, couplers) have been designed with the aim of reducing dust and debris retention.

When installed sideways, CablofilÕs structure further reduces the surface area on where dust and debris can settle. Conduits and wireways trap contaminants making them difficult to clean. They also provide hidden pathways for insects or vermin.

-

Sideways

On Conveyors

On vats and silos

Welded onto machine frames

-

AN ADAPTABLE SYSTEM

Thanks to its wide product range and numerous screwless accessories, CABLOFIL does not require any dedicated tools and quickly adapts to any installation method.

PREMIUM SERVICE

CABLOFIL is the worldÕs leading wire cable tray and the preferred cable routing method of the major players in the food industry. It can be delivered quickly and is available either direct from the factory or from distributors. Specialist engineers offer advice on which products and installation method to choose, and can even help end-users design a specific solution.

DURABILITY GUARANTEED

CABLOFIL has two lowcarbon stainless steel ranges (304L and 316L). These are pickled and passivated after manufacture, and are easily identified by their ID Tags. These alloys are highly resistant to the corrosion associated with cleaning processes or agents. As a result, CABLOFILÕs installations are designed to last longer.

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit