Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu

Loading and Supports

First and foremost, a cable tray must act as an effective and durable support for cables. The mechanical performance of cable tray products and accessories are tested against the demanding requirements imposed by the NEMA VE-1 Underwriters Laboratories (UL) and international standard IEC 61537. These standards help ensure cable tray systems safety support cabling in a wide variety of applications.

Load Table
Cablofil Tray
Fill Area
5'
6'
7'
8'
CF30/50 (1x2)
2.17"
-
-
-
-
CF30/100 (1x4)
4.34"
-
-
-
-
CF30/150 (1x6)
6.51"
-
-
-
-
CF30/200 (1x8)
8.68"
-
-
-
-
CF30/300 (1x12)
13.02"
-
-
-
-
CF54/50 (2x2)
4.03"
32
15.1
11.1
9.1
CF54/100 (2x4)
8.06"
39.4
22.3
16.4
15.9
CF54/150 (2x6)
12.09"
46.5
27.6
20.3
19.1
CF54/200 (2x8)
16.12"
54.2
36.4
26.7
24.7
CF54/300 (2x12)
24.18"
71.6
47.1
34.6
31.7
CF54/400 (2x16)
32.24"
134.9
91.0
66.8
60.3
CF54/450 (2x18)
36.27"
134.9
91.0
66.8
60.3
CF54/500 (2x20)
40.30"
119.4
95.4
70.1
62.8
CF54/600 (2x24)
48.36"
119.4
95.4
70.1
62.8
CF105/100 (4x4)
15.97"
68.3
46.4
34.1
30.5
CF105/150 (4x6)
23.95"
98.4
60.2
44.3
40.9
CF105/200 (4x8)
31.93"
109.4
76.2
56.0
51.9
CF105/300 (4x12)
47.90"
142.0
126.8
93.1
89.2
CF105/400 (4x16)
63.86"
151.0
129.9
95.4
88.7
CF105/450 (4x18)
71.84"
151.0
129.9
95.4
88.7
CF105/500 (4x20)
79.83"
151.0
129.9
95.4
88.7
CF105/600 (4x24)
95.79"
151.0
129.9
95.4
88.7
CF150/150 (6x6)
34.41"
127.5
123.0
90.4
89.1
CF150/200 (6x8)
45.88"
127.5
123.0
90.4
89.1
CF150/300 (6x12)
68.82"
175.9
155.0
113.9
98.3
CF150/400 (6x16)
91.76"
175.9
155.0
113.9
98.3
CF150/450 (6x18)
103.23"
175.9
155.0
113.9
98.3
CF150/500 (6x20)
114.70"
228.5
165.7
121.7
91.3
CF150/600 (6x24)
137.64"
228.5
165.7
121.7
91.3
SAFE WORKING LOAD (SWL) OF CABLOFIL SUPPORTS ACCORDING TO IEC 61537 LOAD TESTING

Wall Supports

Product Description
Part No.
SWL (daN)
SWL (lbs)
CS Bracket
CS100
72
158
CS Bracket
CS200
67
147
CS Bracket
CS300
70
154
CSC Bracket
CSC100
35
77
CSC Bracket
CSC200
35
77
CSC Bracket
CSC300
32
70
FAS L Bracket
FAS L100
130
286
FAS L Bracket
FAS L150
110
242
FAS L Bracket
FAS L200
85
187
FAS L Bracket
FAS L300
65
143
FAS C Bracket
FAS C100
120
264
FAS C Bracket
FAS C200
80
176
FAS C Bracket
FAS C300
50
110
FAS Universal Bracket
FAS U100
30
66
FAS Universal Bracket
FAS U150
70
154
FAS Universal Bracket
FAS U200
80
176
FAS Universal Bracket
FAS U300
80
176
FAS Universal Bracket
FAS U400
110
242
FAS Universal Bracket
FAS U500
150
330
CRP Universal Bracket
CRP 400
280
616
CRP Universal Bracket
CRP 500
260
572
CRP Universal Bracket
CRP 500
260
572
CRP Universal Bracket
CRP 600
320
704

Ceiling Supports

Product Description
Part No.
SWL (daN)
SWL (lbs)
AS Trapeze Hanging Clip
AS B
100
220
SAS Hanger Bracket
SAS B
60
132
FASPCH Bracket
FASPCH200
200
440
FASPCH Bracket
FASPCH300
160
353
FASPCH Bracket
FASPCH400
141
310
FASPCH Bracket
FASPCH450
130
287
FASPCH Bracket
FASPCH500
121
267
FASPCH Bracket
FASPCH600
99
218
FAS P Profile
FASP600
280
616

Threaded Rod

Product Description
Part No.
SWL (daN)
SWL (lbs)
1/4"
THRD 1/4
107
240
3/8"
THRD 3/8
325
730
1/2"
THRD 1/2
601
1350
?

Safe Working Load (SWL) Calculation:

SWL=Load applied along bracket = Width of bracket (W)/divided by 20 W/20 is maximum acceptable deflection, for example 12"/20 = 0.6" of deflection maximum.

SAFETY
Mesh Structure

In the event of critical overload, a mesh structure becomes like a hammock.

No Walking on Tray

CABLOFIL is only designed to support cables. Under no circumstances should it every be used as a walkway.

Safe Working Loads

While many Legrand/Cablofil supports utilized our Fast Assembly System (FAS) which offers simple one-step locking tabs that require no additional hardware to secure WMCT to supports, our WMCT has been tested to UL, CSA, NEMA, VE-1 and IEC standards. Cablofil wire mesh tray and supports are designed to support any cable load allowed by the NEC when supports are spaced 8' spans. Only the heaviest cables (750 kcmil multiconductor power or larger) may require short spans. For specific loading go to the the interactive table on our website and choose your exact cable for detailed cable capacity and span requirements.

POSITIONING OF THE SPLICE (general scenario applicable to all spans)

To get the best performance from tray, choosing the right couplers is just as important as their positioning. CABLOFIL couplers have been designed and tested to provide high levels of mechanical and electrical performance. To maximise performance, follow the recommendations below:

Optimum Span

100% PERFORMANCE

For best results, place the couplers at 1/5" of the way along the span.

Possible Span

70% PERFORMANCE

If the coupling is at L/2, a coefficient of 0.7 should be applied to the permissible load.

Not Recommended

Never put the support under coupler.

POSITIONING OF THE SUPPORTS

Changes of level and direction:

Put supports in place before there is an deflection of the cable tray route. It is recommended to place supports at the start and end of 90 bends. A support must be positioned in the middle of large-radius bends.

Under Structure Display
Right Angle Display
Curved Tray Display
Cross Connection Display