COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
A/V Connectivity
Loading
  • Products (55)
Filtering Options Filter
55 items
View
Applied Filters Clear All
Series II, 1 Mini-Din Connector, 110 IDC termination, 180 degree, OR-60900225
Series II, 1 Mini-Din Connector, 110 IDC termination, 180 degree
Discontinued-Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-B Polarity, 50-micron LOMF, 3 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-60900225
Load More