Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Ortronics Fiber Optic Products
Loading
  • Products (538)
Filtering Options Filter
538 items
View
Applied Filters Clear All
Multimode, 62.5/125, Duplex Patch Cord, OR-61150D62001M22
Multimode, 62.5/125, Duplex Patch Cord, MT-RJ (F) to MT-RJ (F), 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors. They are available either in multimode or single mode fiber. Ortronics Fiber Assemblies are available with any standard ceramic connector including ST, FC, LC & SC. Ortronics Fiber Assemblies can be ordered in various custom lengths in addition to the standard lengths displayed. For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products. All of Ortronics cables are manufactured to exceed the optical attenuation requirements of TIA/EIA-568-B.3 and are 100% visually inspected. Optical fiber choices include single mode and multimode in both 62.5/125 and the new 50/125 core sizes.
OR-61150D62002M22
Multimode, 62.5/125, Duplex Patch Cord, OR-61150D62001M99C
Multimode, 62.5/125, Duplex Patch Cord
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors. They are available either in multimode or single mode fiber. Ortronics Fiber Assemblies are available with any standard ceramic connector including ST, FC, LC & SC. Ortronics Fiber Assemblies can be ordered in various custom lengths in addition to the standard lengths displayed. For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products. All of Ortronics cables are manufactured to exceed the optical attenuation requirements of TIA/EIA-568-B.3 and are 100% visually inspected. Optical fiber choices include single mode and multimode in both 62.5/125 and the new 50/125 core sizes.
OR-P1DA2BRFZFZ001M
Multimode, 62.5/125, Duplex Patch Cord, MT-RJ (F) to SC, 1 meter in length, OR-61150D62001M29C
Multimode, 62.5/125, Duplex Patch Cord, MT-RJ (F) to SC, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-61150D62002M29C
Multimode, 62.5/125, Duplex Patch Cord, MT-RJ (F) to ST, 1 meter in length, OR-61150D62001M23C
Multimode, 62.5/125, Duplex Patch Cord, MT-RJ (F) to ST, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors. They are available either in multimode or single mode fiber. Ortronics Fiber Assemblies are available with any standard ceramic connector including ST, FC, LC & SC. Ortronics Fiber Assemblies can be ordered in various custom lengths in addition to the standard lengths displayed. For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products. All of Ortronics cables are manufactured to exceed the optical attenuation requirements of TIA/EIA-568-B.3 and are 100% visually inspected. Optical fiber choices include single mode and multimode in both 62.5/125 and the new 50/125 core sizes.
OR-61150D62002M23C
Load More