Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Fiber Patch Cords and Cable Assemblies
Loading
  • Products (154)
Filtering Options Filter
154 items
View
Applied Filters Clear All
Fiber Harness
Harness Assembly, A-B Polarity, 6 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-B Polarity, 50-micron LOMF, 6 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-008
Fiber Harness
Harness Assembly, A-A Polarity, 6 meters
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 6 metersOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-009
Fiber Harness
Harness Assembly, A-A Polarity, 6 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 6 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-010
Fiber Harness
Harness Assembly, A-A Polarity, 3 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 3 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-005
Load More