COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Fiber Duplex Patch Cords
Loading
  • Products (73)
Filtering Options Filter
73 items
View
Applied Filters Clear All
Multimode, 62.5/125, Duplex Patch Cord, ST to LC, 1 meter in length, OR-61150D62001M37C
Multimode, 62.5/125, Duplex Patch Cord, ST to LC, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BREZGZ002M
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 1 meter in length, OR-61150D62001M39C
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 3 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BREZFZ003F
Multimode, 62.5/125, Duplex Patch Cord, OR-61150D62001M99C
Multimode, 62.5/125, Duplex Patch Cord, SC to SC, 3 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BRFZFZ003F
Multimode, 62.5/125, Duplex Patch Cord, OR-61150D62001M99C
Multimode, 62.5/125, Duplex Patch Cord, SC to SC, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BRFZFZ002M
Multimode, 62.5/125, Duplex Patch Cord, LC to SC, 1 meter in length, OR-61150D62001M79C
Multimode, 62.5/125, Duplex Patch Cord, LC to SC, 3 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BRFZGZ003M
Multimode, 62.5/125, Duplex Patch Cord, ST to ST, 1 meter in length, OR-61150D62001M33C
Multimode, 62.5/125, Duplex Patch Cord, ST to ST, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BREZEZ002M
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 1 meter in length, OR-61150D62001M39C
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BREZFZ002M
Multimode, 62.5/125, Duplex Patch Cord, ST to ST, 1 meter in length, OR-61150D62001M33C
Multimode, 62.5/125, Duplex Patch Cord, ST to ST, 3 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BREZEZ003F
Multimode, 62.5/125, Duplex Patch Cord, LC to SC, 1 meter in length, OR-61150D62001M79C
Multimode, 62.5/125, Duplex Patch Cord, LC to SC, 2 meters in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths and are available either in multimode or single mode fiber with any standard ceramic connector including ST, FC, LC & SC.  For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products.
OR-P1DA2BRFZGZ002M
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 1 meter in length, OR-61150D62001M39C
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 1 meter in length
Ortronics has selected the best connectors in the industry for our fiber system components. Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors. They are available either in multimode or single mode fiber. Ortronics Fiber Assemblies are available with any standard ceramic connector including ST, FC, LC & SC. Ortronics Fiber Assemblies can be ordered in various custom lengths in addition to the standard lengths displayed. For lengths, cable types, or connector styles not shown, please consult Ortronics sales at (800) 934-5432. When high density is required, Ortronics recommends the duplex MT-RJ and LC based products. All of Ortronics cables are manufactured to exceed the optical attenuation requirements of TIA/EIA-568-B.3 and are 100% visually inspected. Optical fiber choices include single mode and multimode in both 62.5/125 and the new 50/125 core sizes.
OR-P1DA2BREZFZ001M
Load More