COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Fiber Harness Patch Cords
Loading
  • Products (17)
Filtering Options Filter
17 items
View
Applied Filters Clear All
Fiber Harness
Harness Assembly, A-B Polarity, 6 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-B Polarity, 50-micron LOMF, 6 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-008
Fiber Harness
Harness Assembly, A-A Polarity, 6 meters
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 6 metersOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-009
Fiber Harness
Harness Assembly, A-A Polarity, 6 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 6 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-010
Fiber Harness
Harness Assembly, A-A Polarity, 3 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 3 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-005
Fiber Harness
Harness Assembly, A-A Polarity, 4 meters, Staggered Breakout Legs
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 4 meters, Staggered Breakout LegsOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-006
Fiber Harness
Harness Assembly, A-B Polarity, 6 meters
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-B Polarity, 50-micron LOMF, 6 metersOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-007
Fiber Harness
Harness Assembly, A-A Polarity, 2 meters
Harness Assembly, 12-fiber, MPO(M)/LC Duplex, A-A Polarity, 50-micron LOMF, 2 metersOrtronics harnesses are used to break out the MPO-fitted trunk cable into LC duplex connectors to plug directly into the active device. Each harness has a 12-fiber MTP*/MPO pinned (male) connector on one end and 6 duplex LC furcation tubes on the other. Each leg of the LC end can be either identical in length or each leg can be staggered 30mm (1.18”) longer than the tube before it; another way to minimize and manage excess cable slack.
OR-63900071-004
Load More