text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ 4-Zone Kit C/W Keypad with Power Supply, Light Almond

AU1003LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU7254-LA

lyriQ™ 4-Zone Kit C/W Keypad with Power Supply
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically overrides the remote source

Specifications

General Info
Product Line On-Q
Replaced by Part Number  AU7254-LA
UPC Number 804428021070

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I AM LOOKING FOR A ITE POWER SUPPLY FOR MY ON-Q ENTERCOM, INPUT 100-250V-50-60Hz

Asked by: joswashsr
In the interest of not confusing other customers about the power supply used in LyriQ we request that you reach out to technical support at 8669773901. They will need to know which OnQ intercom system you have as several have been made over the years.
Answered by: Wiremold Tech Support
Date published: 2022-02-07
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU1003LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT