text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ High Performance Audio Keypad, Ivory

AU1000IV On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU5010LA

The lyriQ high performance keypad from Legrand delivers convenient, built-in control of the lyriQ Audio System in applications requiring superior power and fidelity. Homeowners can relax outdoors to the crisp, clear sounds of their favorite artists. Or

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically overrides the remote source
  • Enhanced performance and power with 20 W per channel (Class D)
  • Active sub-woofer support with 80 Hz low pass filter for a true 2.1 multi-room audio implementation

Specifications

General Info
Product Line On-Q
Replaced by Part Number  AU5010LA
UPC Number 804428021100
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Was this replaced with something else or is there another controller that is compatible with the lyriQ system?

Asked by: KnNC
LyriQ is completely discontinued. The direct replacement for an AU1000 would have been the AU5010 The AU7394 and AU5009 keypads would work, but they would be of lesser wattage than the original keypads.
Answered by: Wiremold Tech Support
Date published: 2021-10-06
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU1000IV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT