text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ High Performance Keypad in Studio Design, Titanium

AU5010TI On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU5010LA

Perfect for applications requiring superior power and fidelity, this keypad features enhanced performance over the standard lyriQ Keypad. It enables direct selection of the local source, as well as a convenient whole house button. The keypad includes b

Application Sector
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Space-saving in-wall design eliminates the need for a large dock or charging station
  • Contains an RJ45 connection for easy Cat 5 based installation.
  • Enhanced performance with 20 W per channel (class D) power and active subwoofer support with an 80 Hz low pass filter.
  • Select the local source input directly from the keypad.

Specifications

General Info
Product Line On-Q
Replaced by Part Number  AU5010LA
UPC Number 804428027171
Country Of Origin China
Application Sector Residential
Technical Information
Number of Types of Sources 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

AU5010WH is discontinued. Do you have a current cross over product for this as a replacement. My home currently has multiple AU5010WH wall units and some have gone bad and require replacements. Thanks for taking the time to research and respond.

Asked by: Charles Lewis
Legrand has discontinued all of its audio systems and no longer has stock of any LyriQ parts. Please accept our apologies.
Answered by: Wiremold Tech Support
Date published: 2022-09-23
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU5010TI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT