Ceiling Hanger Bracket - Dove Gray - One Bracket - Two Nuts - One Plate
P820677HD
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
When ceiling support is required, ceiling hanger brackets are used with 5/8 in-11 in threaded rods and open or closed clips to suspend runway overhead.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875557630 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 5.0 in | ||
Product Depth US | 2.13 in | ||
Product Height US | 1.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1