text.skipToContent text.skipToNavigation

TracJack Recessed F-conn 75 Ohm Fog White

63700087 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, recessed 75 ohm, F-Type, female to female connector, Fog White Adapter Plate, has a single Recessed F-Type, 75Ω, feedthrough connector, mounted at a 180° exit angle. F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
Color Dark Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 5e standard: Ensures standards compliance.
  • Low profile connector: Allows furniture to be placed closer to the wall.
  • Designed for multiple coax cable styles: Accepts both push-style and screw-style.
  • 75 Ohm F-connector: Ideal for cable/satellite TV, cable modems, and security cameras.
  • Standard TracJack footprint: Fits in all TracJack faceplates and housings.
  • Front removable module: Less intrusive access for adds, moves, changes.
  • Integrates with Legrand | Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals

Specifications

General Info
Product Line Ortronics
UPC Number 662875834762
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;