text.skipToContent text.skipToNavigation

Clarity 5E panel jack, rear load, T568A/B, 180 deg, black

PJ5E00-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 5E panel jacks rear load into panels and exceed Category 5e component specifications. Rear load positive latch design, secures mounting of the jack into the panel. Universal T568A/B wiring label and tapered wiring towers simplify termination.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • New positive jack latching design: Secures mounting of jacks into panel.
  • Easy to follow universal wiring label that supports T568A and T568B wiring schemes: Quick and user-friendly, eliminates confusion.
  • New panel jack footprint: Allows high density panel applications.
  • Icon compatible: Supports 606 designation requirements.
  • RoHS compliant: Lead free.

Specifications

General Info
Product Line Ortronics
UPC Number 662875618300
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.56 in
Product Depth US 1.05 in
Product Height US 0.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;