text.skipToContent text.skipToNavigation

Series II, two-port Clarity 6,T568A/B, 180 degree Electrical Ivory

S22600-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 Series II module two jack ports (1 unit) , ETL verified to TIA Category 6 component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity 6 patch cords for optimum performance. 180o
Color Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned design: Transparent interface with Clarity 6 cords.
  • Easy lace IDC housing: Reduces wiring time.
  • Easy to follow T568A and T568B wiring label: Quick, user-friendly, eliminates confusion.
  • Rugged Series II footprint: Fits in all Series II faceplates and housings.
  • Front removable: Less intrusive access for adds, moves, changes.
  • Icon compatible, Category 6 marking on jack face: Supports 606 designation requirements.

Specifications

General Info
Product Line Ortronics
UPC Number 662875616955
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 1.9 in
Product Depth US 1.2 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a 6A version of this jack??

Asked by: Anonymous
Currently, We do not offer a Cat6A version of the S22600. We can offer the KSS2210 Bezel where you can install (2) KT2J6a-XX jacks to make the CAT6A configuration.
Answered by: Product Specialist Team
Date published: 2024-01-05
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S22600-13, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT