text.skipToContent text.skipToNavigation

Clarity Cat6a TracJack,T568A/B,8 pos, Red 180 degree

TJ6A-42 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 74ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A TracJack, ETL verified to TIA Category 6a component specification. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Tuned to Cat6a Clarity patch cords for optimum performance

Category Performance Rating Cat 6a
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 6A component standard: Ensures standards compliance.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Center tuned design: Transparent interface with Clarity 6A/10G cords
  • Easy lace IDC housing: Reduces wiring time
  • Standard TracJack footprint: Fits in all TracJack faceplates and housings
  • Icon compatible, C6A marking on jack face: Supports 606 designation requirements

Specifications

General Info
Product Line Ortronics
UPC Number 662875855552
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at, 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant
Type Jack
Dimensions
Product Width US 0.73 in
Product Depth US 1.1 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do these tracjacks fit in 48 PORT ANGLED HDJ JACK PANELS PN - PHAHJU48C?

Asked by: Patrick
Hello, the trac jacks do not fit into the PHAHJU48 You would need HDJ6 or HDJ6A jacks
Answered by: Product Specialist Team
Date published: 2023-02-24
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJ6A-42, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT