Clarity CAT6A Modular Patch Cord, 5 ft, Blue
MC6A05-06
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A modular patch cord, blue, 5', Cat6A, 10 Gigabit, four-pair UTP stranded 26 AWG PVC/CM, center tuned with Clarity connecting hardware for optimum installed performance using Ortronics Paralign 2 pair-positioning technology.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Center tuned to Clarity jacks and panels for a more transparent mated union
- Narrow Paralign plug profile supports use in high density panels and hubs
- Paralign™ 2 plug termination better controls plug performance
- Icon compatible – provides additional TIA-606-A designation capabilities
- Assembled with premium cordage, 100% factory tested for performance, reliability and long life
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875010715 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant | ||
Type | Copper Patch Cord |
Dimensions
Product Length US | 5.0 FT |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Product Environmental Profile
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this cable outdoor rated?
No, The MC603 cord is not out door rated.
Date published: 2024-04-16
where to buy in Shanghai China
Bazaarvoice SAP Hybris Integration Version 2.8.1