text.skipToContent text.skipToNavigation

Series II Patch Panel Kit for eight Series II modules

401045283 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® 19”W panel kits provide the ability to field
configure your own patch panels. Kits are available to
support front-loading TracJack® or Series II® modules,
providing panel options to support a wide range of
applications. TracJacks and Series II modules are
ordered separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts 1U Series II modules
  • Provides front labeling area
  • Rear management shelf
  • Includes reusable cable management straps

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875341420
Country Of Origin Mexico
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;