Clarity 5E 12-port - Category 5e mini patch on 89D bracket - 10 in x 2.3 in
PMP5E1289
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E 12-Port Mini Patch Panel is component compliant to EIA/TIA Category 5e performance requirements. Its high density design on a supplied 89D bracket maximizes wall space in small or confined locations. The panel measures 10'' x 2.5''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 5e component spec: Elevated component performance.
- Center tuned to Clarity 5E patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875462453 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 10.0 in | ||
Product Depth US | 1.86 in | ||
Product Height US | 2.3 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Resources
Cutsheet
Specifications
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1