Clarity 5E 12-port - Category 5e mini patch - hinged mounting - 10 in x 2.5 in
PMP5E12H
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E 12-port mini patch panel is component compliant to EIA/TIA Category 5e performance requirements. Its high density design on hinged wall mounting provides access to wire terminations while maximizing wall space in small or confined locations. The panel measures 10'' x 2.5''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 5e component spec: Elevated component performance.
- Center tuned to Clarity 5E patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875462446 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 10.0 in | ||
Product Depth US | 3.43 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Resources
Cutsheet
Instruction Sheet
Specifications
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1