text.skipToContent text.skipToNavigation

High Density HDJ 24 Port Unloaded Flat Patch Panel 1RU Black

PHDHJU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes rear management bar and straps. These modular panels support rear loading of HDFM adapter panels, HDJ adapters and LMH cassettes. Available in 24, 48 or 72 port, in a black or white finish, and in high or standard density, these panels include a rear cable management bar with straps to support a clean and organized look. The construction of the panel is powder-coated steel and is designed for optimal performance. Customize these panels for each application with support for mixed media applications for copper and fiber, and even add individual 40/100G uplinks.
Color Black
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High density design: Supports up to 48-port in 1RU, Maximizes use of rack/cabinet real estate.
  • HDJ jacks and adapters mount quick, easily and securely: Speed of install and reliability
  • Compatible with copper jacks and fiber modules: Mixed media and future upgrades
  • Easy access: Remove and install into loaded parts
  • Ability to configure with choice performance categories and colors
  • Rear management bar and straps included: Supports good cabling practices.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875885955
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 6.45 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
Technical Information
Compatibility HDJ
Rack Units 1
Number of Ports 24
Shielded/Unshielded Unshielded
Gauge 14
Mounting Rack Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have to use HDJ jacks with this panel?

Asked by: Darrin
Hello Darrin, For this patch panel the modules, inserts needs to be the HDJ footprint and for jacks yes they are the HDJ jacks that fit.
Answered by: Product Specialist Team
Date published: 2024-03-25

Is it possible to purchase new label bezels to fit these patch panels? If so, what is the part number? TIA.

Asked by: Anonymous
Hello Jeremy, Part # 70400970 for the PHDHJU48 patch panel - you will need qty of 2
Answered by: Product Specialist Team
Date published: 2024-03-15
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PHDHJU24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT