High Density HDJ 24 Port Unloaded Flat Patch Panel 1RU White
PHDHJU24-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes rear management bar and straps.
These modular panels support rear loading of HDFM adapter panels, HDJ adapters and LMH cassettes. Available in 24, 48 or 72 port, in a black or white finish, and in high or standard density, these panels include a rear cable management bar with straps to support a clean and organized look. The construction of the panel is powder-coated steel and is designed for optimal performance. Customize these panels for each application with support for mixed media applications for copper and fiber, and even add individual 40/100G uplinks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High density design: Supports up to 48-port in 1RU, Maximizes use of rack/cabinet real estate.
- HDJ jacks and adapters mount quick, easily and securely: Speed of install and reliability
- Compatible with copper jacks and fiber modules: Mixed media and future upgrades
- Easy access: Remove and install into loaded parts
- Ability to configure with choice performance categories and colors
- Rear management bar and straps included: Supports good cabling practices.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875734628 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.45 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Compatibility | HDJ | ||
Rack Units | 1 | ||
Number of Ports | 24 | ||
Shielded/Unshielded | Unshielded | ||
Gauge | 14 | ||
Mounting | Rack Mount |
Resources
Cutsheet
Specifications
Customer CAD PDF
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have to use HDJ jacks with this panel?
Hello Darrin,
For this patch panel the modules, inserts needs to be the HDJ footprint and for jacks yes they are the HDJ jacks that fit.
Date published: 2024-03-25
Is it possible to purchase new label bezels to fit these patch panels? If so, what is the part number? TIA.
Hello Jeremy,
Part # 70400970 for the PHDHJU48 patch panel - you will need qty of 2
Date published: 2024-03-15
Bazaarvoice SAP Hybris Integration Version 2.8.1