text.skipToContent text.skipToNavigation

SURFACE MOUNT OUTLET BOX (DOUBLE GANG), 2" DEEP, FOG WHITE

40300186 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics® surface mount outlet boxes are compatible with all Ortronics single and double gang faceplates. These boxes provide a mounting surface for faceplates or can be attached to recessed boxes to provide greater cable storage capacity. Also compatible with Raceway
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Versatile surface box design
  • Accepts double gang plates
  • Extra deep design
  • Can be used with raceway

Specifications

General Info
Product Line Ortronics
UPC Number 662875268727
Country Of Origin Malaysia
Application Sector Commercial
Standard UL Standard
Type Workstation
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be mounted to an existing recessed 2 gang plastic box utilizing the device mounting holes?

Asked by: Mbachman@JLC
Yes, It can.
Answered by: Product Specialist Team
Date published: 2024-03-29
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_40300186, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT