TRACJACK FURNITURE PLATE HERMAN MILLER, BELTLINE, FOUR-PORT, BLACK
40300577-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Furniture Plate accepts a wide variety of TracJack modules. This low profile plate fits the Herman miller Beltline furniture opening (2.35'' x 3.4'') and accepts -four modules or blanks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875367147 | ||
Country Of Origin | Malaysia | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 4.54 in | ||
Product Depth US | 0.31 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 6 |
Resources
Cutsheet
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1