HDJ 1-Port Single-Gang Faceplate with Label Field
403HDJ11
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single Gang Plastic Faceplate accepts one rear loading high density jack (HDJ) or modules and includes snap-in label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Textured finish hides scuffs
- Oval mounting holes: Assists proper alignment.
- compatible with all HDJ adapters and connectors, including shielded: Blends with most environments
- Low profile design: Supports TIA/EIA 606 standard.
- Recessed label fields: Recessed label fields: Supports TIA/EIA 606 standard.
- Accepts snap-in High Density Jacks (HDJ): Easily field configured.
Specifications
General Info
Product Line | Ortronics | ||
Color | Fog White | ||
Finish | Textured | ||
UPC Number | 662875448464 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 0.31 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 1 | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Customer CAD PDF
Specifications
CAD Drawings
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I AM LOOKING FOR A 2 PORT 1 GANG FACEPLATE WHICH WILL HOUSE THIS JACK. OR-TJ600-43 TRACJACK C6 CLARITY568A/B
Hello, here is your part # 40300549
Date published: 2024-01-09
Bazaarvoice SAP Hybris Integration Version 2.8.1