Stainless Steel Faceplate Industrial, 1-port single gang plate
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand® range of industrial grade connectivity meets IP67 while supplying the quality cabling performance you have long associated with Legrand. Industrial grade jacks, patch panels and patch cords are available in Category 5e and 6 performance grades. A supporting offering of industrial grade faceplates and surface boxes include gaskets, seals and sealing plugs to support IP67 level protection through the equipment outlet. Industrial faceplates are stainless steel with gaskets. Industrial boxes utilize UL 94V0 chemically resistant plastic bases with
stainless steel cover plates.
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Ortronics | ||
UPC Number | 662875686187 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Product Width US | 2.76 in | ||
Product Depth US | 0.22 in | ||
Product Height US | 4.53 in |
Number of Ports | 12 | ||
Number of Gangs | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1