text.skipToContent text.skipToNavigation

SERIES II PLASTIC SURFACE MOUNT BOX FOR TWO 4 UNIT MODULES, TWO SIDED, WITH COVER

404S22X2U Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics Series II Surface Mount Outlet Boxes accept front-loading Series II modules and provide snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Compatible with Wiremold 2700, 2800 and 2900 raceway series.

Number of Ports 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile design
  • Base plate and snap-on cover design
  • Front-load module approach
  • Textured finish
  • Recessed label fields
  • Designed to seamlessly intergrate with Wiremold 2700, 2800 and 2900 raceways

Specifications

General Info
Product Line Ortronics
UPC Number 662875638193
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 6.98 in
Product Depth US 1.1 in
Product Height US 4.33 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;