text.skipToContent text.skipToNavigation

TRACJACK SINGLE BEZEL FOR INTERNATION FACEPLATES, WHITE

42100018P-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics adapters holds 1 TracJack RJ45 module (shielded or unshielded). The internal shutter mechanism protects unused ports from contamination.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TracJacks snap into rear
  • Flush finish with faceplate
  • Spring loaded lift up shutter, closes when not in use

Specifications

General Info
Product Line Ortronics
UPC Number 662875359814
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.66 in
Product Depth US 0.5 in
Product Height US 1.33 in
Technical Information
Number of Ports 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;