text.skipToContent text.skipToNavigation

TRACJACK ADAPTER PLATE FOR FURNITURE OPENING, REAR LOAD THREE-PORT, BLACK

42100054-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This plate accepts three TracJack modules or blanks. Use with 40700071, 40700072, or 40700073 bezels, to snap mount into 2.70'' x 1.375'' TIA referenced furniture openings for Steelcase, Haworth, Knoll and others. 5 pack.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Field configurable with TracJacks: Supports use with electrical delivery system
  • Supports TracJack footprint: Design or site flexibility for new or retrofit.
  • Front load and access: Broad offering of connector options.
  • Choice of colors: Compatible with many environments.

Specifications

General Info
Product Line Ortronics
UPC Number 662875491828
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.66 in
Product Depth US 0.68 in
Product Height US 1.33 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;