BEZEL, 2-PORT HDJ, FITS WIREMOLD RFB4, DTB-2-2RT, WTB-2-RT, CLIT-2-RT, & RFB-2-SSRT, WHITE, 10 PK
AB2HDJ-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
AB series 2-port HDJ bezels accept 2 rear loading HDJ jacks and provide a mounting method into RFB4 RT series brackets for RFB4 floor box applications. Bezels are supplied in a bag aof 10 pcs and meet UL1863
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875513360 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 2.05 in | ||
Product Depth US | 0.68 in | ||
Product Height US | 1.38 in |
Technical Information
Number of Ports | 2 |
Resources
Cutsheet
Customer CAD PDF
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1