text.skipToContent text.skipToNavigation

Cat6a FTP Keystone Jack, Self Termination w/ Icon Slot for Port ID, 25 Pack

KSFTP6A25 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CAT6A rear loading shielded keystone jacks feature self termination with icon slot for colored port ID. Can be used at the patch panel or faceplate. Also available in CAT6.

Pack Size 25-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tool less self terminating design
  • Can be used at patch panel or faceplate
  • Accepts Icons
  • Rear load design

Specifications

General Info
Product Line Ortronics
UPC Number 662875020233
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 0.55 in
Product Depth US 1.56 in
Product Height US 0.63 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where do I find the termination instructions for this jack

Asked by: MIKE
Hello Mike, We do have termination instructions for the KSFTP jack If you want to contact us to give us your email address we can provide them We have it as a PDF document The document number is 71601710
Answered by: Product Specialist Team
Date published: 2024-03-25

Where do I find the termination instructions for this jack

Asked by: Chris Dempsey
Hi Chris, Please provide your email address so that we could send you the instructions you requested
Answered by: Product Specialist Team
Date published: 2023-11-06
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_KSFTP6A25, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT