text.skipToContent text.skipToNavigation

Series II Faceplate (single gang), .75 deep"

40300011-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Single Gang Faceplate accepts a wide variety of Series II modules. Plate provides three units of module space and is .75" deep, cloud white. Legrand® offers single and double gang Series II® plastic faceplates with a variety of module capacities to match your workstation applications. Series II plates offer recessed label fields, slotted screw holes to adjust alignment and are ruggedly constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .75" depth of plate: Increases space for cable storage.
  • Durable design: Long product life.
  • Easy front-loading, front removable for Series II modules: Quickens installations and future work.
  • Easy front-loading for Series II modules: Quickens installations and future work.

Specifications

General Info
Product Line Ortronics
UPC Number 662875427452
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 3.14 in
Product Depth US 0.75 in
Product Height US 1.84 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;