text.skipToContent text.skipToNavigation

HDJ Series 6 LC Duplex to LC Duplex Fiber Adapter Panel, 12-Fiber OM1 - Lime Green

HD6FM-FLC2CQ-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium HD6FM Adapter panel has 6 passthrough, blue, duplex LC connectors (12 Fibers), and is engineered to load in the rear of a modular panel, and is designed as part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies, these adapter panels can enable industry leading performance, fast and consistent and simplified installation. The compact design optimizes space offering high density capacity. Compatible with Infinium High Density or HDJ Modular Panels for maximum flexabiltiy.
Adapter Color Lime Green Adapter
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Couples 6 LC, SC or MPO connections
  • Compact high density design
  • Many color options
  • Rear loading
  • Easy, snap-in installation

Specifications

General Info
Product Line Ortronics
UPC Number 662875025498
Country Of Origin Mexico
Dimensions
Product Width US 4.13 in
Product Depth US 1.61 in
Product Height US 0.77 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;