text.skipToContent text.skipToNavigation

HDJ Series 6 MPO Fiber Adapter Panel, OM3/4 - Aqua

HD6FM-FMPZAL-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium HD6FM Adapter panel has 6 passthrough, gray, MTP/MPO allowing for 48 fibers (8-fiber MPO), 72 fibers (12-fiber MPO), up to 144 fibers (24-fiber MPO) of connectivity, and is engineered to load in the rear of an HDJ/Infinium modular panel, and is designed as part of a complete fiber solution. When combined with matched Infinium Trunks and Cable Assemblies, these adapter panels can enable industry leading performance, fast and consistent and simplified installation. The compact design optimizes space offering high density capacity. Compatible with Infinium High Density or HDJ Modular Panels for maximum flexabiltiy.
Color Aqua
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Install 6 adapters at once, reduced installation time
  • SM, MM, LC or MPO options

Specifications

General Info
Product Line Ortronics
UPC Number 662875013723
Country Of Origin Mexico
Dimensions
Product Width US 4.13 in
Product Depth US 1.61 in
Product Height US 0.77 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;