text.skipToContent text.skipToNavigation

Infinium HDFM/HDJ Fiber Module, LC Duplex Aqua, 25 PK

HDFM25FLC2CL-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFM Adapter Panels offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex

Application Sector Commercial
  • Commercial
Connector Type LC
Pack Size 25-PK
  • 25-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support up to 48 ports in a 1 rack unit panel, and workstation mountings
  • Compatible with copper jacks and fiber modules for mixed media and future upgrades
  • jacks are rear loading, utilizing an innovative locking latch for quick reliable mounting and removal

Specifications

General Info
Product Line Ortronics
UPC Number 662875816928
Country Of Origin Mexico
Dimensions
Product Width US 0.62 in
Product Depth US 1.61 in
Product Height US 0.77 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;