High Density 6-LC Quad (24 fibers) single mode, blue adapters.
HDFP-LCQ24AC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFP Adapter Panels offer pass through connections and front-loading access. The compact design optimizes space and features fiber port labeling for easier identification. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face. Availabe in LC 16 or 24 ports.
Number of Ports
24
- 16
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact high density design: Optimized space utilization
- Plunger/grommet fasteners: Quick and easy insertion and removal
- Front loading: Easy access to connections
- Fiber port labeling: Provides fiber port identification for easier administration
- Engineered polymer adapter panel: Rugged, cost-effective design
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875795995 | ||
Country Of Origin | Mexico | ||
Type | Adapter |
Dimensions
Product Width US | 4.19 in | ||
Product Depth US | 0.66 in | ||
Product Height US | 1.24 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Ferrule | Zirconia Ceramic | ||
Number of Fibers | 24 Fibers | ||
Fiber Type | Single Mode | ||
Form Factor | LC Quad |
Resources
Cutsheet
Product Environmental Profile
BIM Models
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1