text.skipToContent text.skipToNavigation

Q-Series, OFP Adapters 6 Keyed Front Non-Keyed Rear LC Duplex Adapters, 12 Fiber, White

OFP-LCD12YC-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC fiber adapter panels are available in configurations
that are keyed on the front only (user’s side) or on both sides (user’s and
technician’s). The adapter panels are designed to fit Legrand Infinium HD
rack mount enclosures, Infinium Modular Panels, Q-Series Rack mount
and wall mount enclosures, and HDJ or TracJack Wall plates, and surface
mount boxes for an end to end solution. Up to thirteen keys/ colors of
connectors are possible with unique physical keying configurations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique Key and Color Options: Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
  • Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
  • Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering.
  • Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.

Specifications

General Info
Product Line Ortronics
UPC Number 662875030461
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 1.15 in
Product Height US 1.19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;