text.skipToContent text.skipToNavigation

Infinium Quantum M4 Splice Cassette, 24 Ribbon Fiber, LC Quad OM4

M4LCQ24-50ER4A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Splice Cassettes enable industry leading performance, fast field termination, and provide cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2) or Multimode (OM4/OM5) Fiber, Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Category Performance Rating Infinium Quantum
Fiber Type Multimode Ribbon Fiber Splice Cassette
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Install: Mount from the front or the rear of an enclosure or panel
  • Installation Convenience: Do all splicing and managing work outside the enclosure
  • Clear Top: Enables fast and easy fault identification
  • Compact: These Splice cassettes provide a very compact splicing solution
  • Front or Rear Mounting: Simplify installation by mounting from the front or rear of the? enclosure panel
  • Flexible Install: Mount from the front or rear of an enclosure or panel
  • Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875025580
Country Of Origin United States
Included (12 or 24) Fiber Pigtails, Adapter Panel, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 3.45 in
Product Depth US 4.77 in
Product Height US 1.14 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Infinium HD-E / Infinium Panel
Number of Ports 24
Connector Type LC Quad
Performance Level/Tier Infinium Quantum

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?

Asked by: Anonymous
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_M4LCQ24-50ER4A1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT